??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIC 2I02-R1002-M18MF2-BPX03-050
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I02-R1002-M18MF2-BPX03-050
VERF
Availability
no more available
BC
Order code
BIC007Y
TC
Product identifier
BIC 2I02-R1002-M18MF2-BPX03-050
PX
Product view
57174_00
ICON
ROT
Rotation
W
Weight
0.232 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Analog inputs = Analog, current (4…20 mA), Transmission distance = 1...4 mm, Component = Remote, Connection = Cable, 5 m, PUR, Output voltage = 24 VDC, Rated output current = 100 mA, Housing material = Nickel-plated brass, coated, Dimension = Ø 18 x 61 mm, Ambient temperature = 0...50 °C, IP rating = IP67
CAE
EPlan
Previews
Embedded user actions